1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ILM1332A Digital Light Meter

DIGITAL LIGHT METER

ILM1332A Digital Light Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,883.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact and lightweight
Measurement range up to 200 000 lux
4 ranges/times covered
Spectral sensitivity close to CIE photo pic curve
Cosine angular corrected
Analog output jack for recording
Data hold
Sensor connected by a 1 m coiled lead
Dimensions 135 x 72 x 33 mm
Weight 250 g

 
Part Number
123-2220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,883.00

DIGITAL LIGHT METER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Length 72mm Height 135mm Maximum Operating Temperature +40°C
Dimensions 72 x 33 x 135mm Weight 250g Model Number p ILM1332A
Power Source Battery Best Accuracy ±3 % Resolution 0.1 lx
Battery Type 9V Features Accurate, Data Hold, Instant Response Battery Life 200 h
Maximum Light Level 200000lx Minimum Light Level 0.01lx Sensor Type Photodiode