1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Humidity Meter

RS PRO DIGITAL HUMIDITY METER

Digital Humidity Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,228.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 1260 is a great value digital humidity meter with features not normally available at this price.
Dual LCD display
Dew Point reading
Wet bulb reading
MAX/MIN with time stamp
Data Hold function
°C & °F switchable
DATA memory and read function (99 readings from LCD display)
Auto Power Off
Dimensions 193 x 59 x 26 mm
Weight 140 g

Part Number
123-2210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,228.15

RS PRO DIGITAL HUMIDITY METER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Maximum Operating Temperature +60°C Minimum Operating Temperature 0°C Weight 140g
Model Number p RS1260 Power Source Battery Battery Type 9V
Battery Life 200 h