1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1360A Humidity and Temperature Meter

1360A HUMIDITY

1360A Humidity and Temperature Meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,758.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro 1360A is a great value, very convenient and feature-rich humidity and temperature meter. It offers a wide range of relative humidity and temperature measurement (°C & °F), instant performance of humidity measurement (by precision thin-film capacitance sensor) and high resolution of 0.1% RH, 0.1 °C & 0.1 °F.
Dual display
Robust, compact and easy to use
°C / °F selectable
Dew point reading
Data hold measurement
Data memory and read function (99 sets)
Auto power off function
Dimensions 270 x 68 x 25 mm
Weight 210 g approximately (including battery)

 
Part Number
123-2230
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 5,758.79

1360A HUMIDITY 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Maximum Operating Temperature +60°C Minimum Operating Temperature 0°C Model Number p RS1360A
Power Source Battery Battery Type 9V Humidity Measurement Resolution 0.1%RH
Battery Life 140 h Best Temperature Measurement Accuracy ±0.4 °C, ±0.8 °F Functions Dew Point, Hold, Memory, Read
Meter Type Handheld Absolute Maximum Temperature Measurement +140 °F, +60 °C Maximum Humidity Measurement 95%RH
Temperature Measurement Resolution 0.1 °C, 0.1 °F Dewpoint Measurement Yes Fixing Method Handheld