1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Panel Mount Pressure Gauge Back Entry

PANEL MOUNT

Panel Mount Pressure Gauge Back Entry
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 628.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for all gaseous and liquid media that will not obstruct the pressure system or attack copper alloy parts.
Bourdon tube operating principle
Dual scale - calibrated in bar and psi
Ambient operating temperature -40 to +60°C
Medium operating temperature +60°C (max)
Accuracy ±2.5% FSD (EN837-1/6 class 2.5)
Rear connection

 
Part Number
777-075 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 628.40

฿ 443.59

PANEL MOUNT 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 777-075 in the Panel Mount Pressure Gauge Back Entry series.