1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Tungsten Carbide Tip Scribe

TUNGSTEN CARBIDE

Straight Tungsten Carbide Tip Scribe
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 244.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Engineering pattern straight or straight/angled point configuration carbide tipped scribes,The Tungsten Carbide tipped scribes are intended for use on hard or abrasive materials which would rapidly blunt ordinary HSS scribes, eg. stainless steel, anodised aluminium, ceramic, glass, etc.
Carbide tipped scribe insert
Machined 6mm hexagonal body, length 150mm
Chrome finish and pocket clip

 
Part Number
394-190 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 244.47

฿ 172.57

TUNGSTEN CARBIDE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Tungsten Carbide Tip Angled Straight

Please check the type/dimensions/specifications of the part 394-190 in the Straight Tungsten Carbide Tip Scribe series.