1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inspection Mirror Probe

ILLUMINATED

Inspection Mirror Probe
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,344.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An LED lamp consisting of a 350mm flexible, semi-rigid chrome-plated shank with threaded boss which retains any 1 of the 3 mirrors provided (14, 23 & 30mm dia. concave magnifying), all set on 25mm arm.
Designed for viewing inaccessible and poorly lit areas
Powered by AA battery (not supplied)

 
Part Number
471-8806 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,344.71

฿ 1,563.22

ILLUMINATED 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Diameter 14 mm, 23 mm, 30 mm Illuminated Yes Flexible Yes

Please check the type/dimensions/specifications of the part 471-8806 in the Inspection Mirror Probe series.