Magnetic Pick Up Inspection Mirror

Brand :
RS Pro

Caution

    Product Description

    RS Pro Magnetic Pick Up inspection mirror, fully chromed telescopic shaft and articulated mirror mount. The mirror can be set in any position for fast accurate inspection and to retrieve dropped metal objects.
    Mirror diameter 50 mm
    Fully extended length: 500 mm
    Fully folded length: 170 mm
    Handle: Chrome plated 8.5 mm dia.
    Magnetic Pickup has fully chromed telescopic shaft and articulated magnet mount
    Fully extended length: 500 mm
    Fully folded length: 170 mm
    Handle: Chrome plated 8.5 mm dia.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat