1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clearance Gauges【10 Pieces Per Package】

Clearance Gauges
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 621.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro plasticgauge provides a simple effective method for the measurement of clearance between fitted surfaces. Ideal for use with mains bearings, pipe flanges, head gasket, high spots, housings, injection moulding tools or where a feeler gauge cannot be inserted.
Can highlight, clearance, lobing, ovality on shafts
Volumetric measurement takes surface roughness into account
Calibration card supplied
Clearance measurement 0.001in. to 0.020in. (0.025 to 0.5mm) can be taken.
Non corrosive and oil soluble

 
Part Number
222-4444SALE
222-4450
222-4472
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaximum Measurement Minimum Measurement

฿ 849.75

฿ 599.84

PLASTIGAUGES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 0.175mm0.025mm

฿ 1,113.00

PLASTIGAUGES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 0.25mm0.1mm

฿ 621.00

PLASTIGAUGES 1 Pack(s)

10 Pieces Per Package

8 Day(s) 0.5mm0.175mm

Loading...

  1. 1