1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Base & Dial Indicator Set

DIAL INDICATOR SET

Magnetic Base & Dial Indicator Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,404.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Professional, switchable magnetic base with a solid cross arm cable of mounting plunger or lever indicators for precision controlled measurements
Rotating bezel with bevel lock
Adjustable dial
Integral tolerance pointers
M2.5 diameter ball anvil measuring contact
Lug back mounting fitted as standard

 
Part Number
841-2574
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,404.03

DIAL INDICATOR SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Set Contents Dial Indicator, Magnetic Base Accuracy ±0.008 mm Maximum Caliper Measurement 100 c/w, 100 a/c
Maximum Dial Indicator Measurement 10mm Imperial or Metric Metric