1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbon Fibre Dial Caliper

CARBON FIBRE DIAL CALIPER

Carbon Fibre Dial Caliper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 777.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dial caliper for precision inside, outside, depth and step measurements
Carbon Fibre construction
External/ Internal jaws
Depth rod
Rotatable bezel
Graduated 0.1mm
Graduations per revolution 100
Travel per revolution 10mm

 
Part Number
841-2537
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 777.00

CARBON FIBRE DIAL CALIPER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Caliper Type Dial Imperial or Metric Both Capacity 150mm
Accuracy 0.4 mm Display Type Analogue