Silicone Drum Heaters

Brand :
RS Pro

Caution

    Product Description

    Silicone drum heaters are used to reduce the viscosity of liquids, a maximum of 3 can be applied to 200 litre drums to either speed up the melting process or for even heat distribution, class II double insulated.
    The drum heaters reduces the viscosity of materials such as soaps, fats, foodstuffs, varnishes and chemicals allowing them to be pumped or poured with ease.
    Silicone rubber insulated
    Double insulated construction
    0-90̊C electronic thermostat
    Standard sizes; 25L, 50L, 150L and 200L
    Moisture and chemical resistant
    Simple spring fixing
    2 meter power cable
    IP40 protection

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat