1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drop Forged Parallel Bench Vice

DROP FORGED PARALLEL BENCH

Drop Forged Parallel Bench Vice
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,719.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drop forged steel vice with flat, parallel jaws and fixing holes for mounting to a bench or worktop. Sizes marked on vice bar for easy setting.
Extra large anvil
Induction hardened jaws & anvil (HRC 52 → 58)
Jaw alignment system ensures precision clamping
Sliding guides protect against contamination

 
Part Number
771-9281 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,719.75

฿ 11,147.06

DROP FORGED PARALLEL BENCH 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Bench Vice Jaw Opening 150mm Mounting Screw
Weight 9.5kg Jaw Width 120mm Jaw Depth 82mm

Please check the type/dimensions/specifications of the part 771-9281 in the Drop Forged Parallel Bench Vice series.