1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beam Clamp【25 Pieces Per Package】

BEAM CLAMP

Beam Clamp
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,059.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring steel fastener for girder
For threaded rod applications

 
Part Number
203-7638 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 10,059.16

฿ 6,706.44

BEAM CLAMP 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Basic Information

Flange Thickness Maximum of 18 mm Maximum Load 60kg Flange Thickness Maximum 18mm
Material Steel Thread Size M10

Please check the type/dimensions/specifications of the part 203-7638 in the Beam Clamp series.