1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

15 Piece Hole Saw Kit

RS PRO 15 PIECE HOLE SAW KIT

15 Piece Hole Saw Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,321.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Professional 15 piece hole saw kit supplied in a carry case with cut outs. For power tool use.
Designed for cutting holes in material without damaging the surrounding area
Ideal for light installations, cable routes in desks and access points plasterboard
Cut out foam filled case for a secure fit and easy identification of the correct or missing part
Secure latches so box stays closed during transportation and storage

 
Part Number
216-022 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,321.37

฿ 6,214.56

RS PRO 15 PIECE HOLE SAW KIT 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Bi-metal Set Contents Holesaws: 19; 22; 25; 32; 35; 38; 44; 51; 57; 64; 76 mm; Arbour: 6.5; 9.5 mm; 6.5 mm Pilot Drill; 300 mm Arbour Extension Number of Pieces 15
Maximum Size 76mm Minimum Size 19mm

Please check the type/dimensions/specifications of the part 216-022 in the 15 Piece Hole Saw Kit series.