1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-flute Countersink

THREE FLUTE COUNTERSINK

Three-flute Countersink
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,968.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

90° flutes suitable for use on ferrous and non ferrous material

 
Part Number
673-8697 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,968.87

฿ 3,979.45

THREE FLUTE COUNTERSINK 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Material HSS Number of Pieces 6 Number of Flutes 3
Kit Contents 6.3, 8.3, 10.4, 12.4, 16.5, 20.5 mm Countersink Angle 90° Smallest Head Diameter 6.3mm
Largest Head Diameter 20.5mm

Please check the type/dimensions/specifications of the part 673-8697 in the Three-flute Countersink series.