1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3 Pieces M6 HSS Hand Tap Set

ISO METRIC (COARSE) SET

3 Pieces M6 HSS Hand Tap Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,345.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISO Metric (coarse) Set
Set of 3 (taper, second and plug tap)
Supplied in polypropylene case

Standards
ISO metric

 
Part Number
215-530 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,345.43

฿ 949.74

ISO METRIC (COARSE) SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Kit Type Hand Tap Maximum Tap Size M6 Minimum Tap Size M6
Material HSS Set Contents Taper Tap; Plug Tap and Bottom Tap Number of Pieces 3

Please check the type/dimensions/specifications of the part 215-530 in the 3 Pieces M6 HSS Hand Tap Set series.