(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Adjustable all steel tap/reamers with hardened and tempered ’V’ jaws for holding square/round shanks
Material | Steel | Finish | Chrome |
---|
Please check the type/dimensions/specifications of the part 444-936 in the Tap & Reamer Wrench (Bar Type) series.
Part Number |
---|
444-914 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Size | Maximum Tap Size |
---|---|---|---|---|---|---|
฿ 1,504.68 | 1 Piece(s) | Same day | 2BA to 0BA, 3/16 to 9/16 in BSW, M5 to M14, 1/4 to 9/16 in UNF | Tap and Reamer |
How can we improve?
How can we improve?