1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HSS Taps & Drill Set, Steel Case

STEEL CASE

HSS Taps & Drill Set, Steel Case
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 10,903.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With adjustable bar wrench

 
Part Number
694-009 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,903.31

฿ 7,269.24

STEEL CASE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Minimum Drill Size 2.5mm Maximum Drill Size 10.2mm Maximum Tap Size M12
Minimum Tap Size M3 Material HSS For Use With 300-7363 Die Stock
Number of Pieces 22

Please check the type/dimensions/specifications of the part 694-009 in the HSS Taps & Drill Set, Steel Case series.