1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

22 Piece HSS Metric Tap & Drill Set

22 PIECE DRILL SET

22 Piece HSS Metric Tap & Drill Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 11,028.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

14 piece HSS tap set containing taper and bottom tap of each size
Tap sizes M3, M4, M5, M6, M8, M10, M12
7 piece HSS drill set fully ground with black finish
Drill sizes 2.5, 3.3, 4.2, 5.0, 6.8, 8.5, 10.2mm
Taps manufactured to ISO standard
Drills manufactured to DIN338
Supplied in a metal case with tap wrench

 
Part Number
673-4702 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,028.35

฿ 7,352.60

22 PIECE DRILL SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Minimum Drill Size 2.5mm Maximum Drill Size 10.2mm Maximum Tap Size M12
Minimum Tap Size M3 Material HSS Number of Pieces 22

Please check the type/dimensions/specifications of the part 673-4702 in the 22 Piece HSS Metric Tap & Drill Set series.