1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbon Steel Metric Tap & Die Set

CARBON STEEL METRIC SET

Carbon Steel Metric Tap & Die Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 18,519.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality tap and die set to DIN standard for thread repair work and general engineering use.
Taper, Second & Plug Taps
Tap wrench
Diestock
Screwdriver
Plastic Case

 
Part Number
668-1138 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,519.36

฿ 12,346.86

CARBON STEEL METRIC SET 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Maximum Die Size M12 Maximum Tap Size M12 Minimum Tap Size M3
Material Carbon Steel Set Contents Taps: M3; M4; M5; M6; M8; M10; M12 (x3); Round Dies (x7): M3; M4; M5; M6; M8; M10; M12(25 x 9 mm); Tap Wrench: #1 1/2; Die Holder: 25 x 9 mm; Screwdriver Number of Pieces 32
Minimum Die Size M3

Please check the type/dimensions/specifications of the part 668-1138 in the Carbon Steel Metric Tap & Die Set series.