1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metric Die Set

METRIC DIE SET

Metric Die Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,269.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality, high speed steel ISO dies
Set contents: M3, M4, M5, M6, M8, M10, M12 dies dies and die-cast die holder

 
Part Number
668-0775 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,269.73

฿ 2,846.63

METRIC DIE SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Kit Type Die Set Thread Size Range M3 to M12 Set Contents DIN223 25x9 Round Dies (x7), DIN225 25 x 9 Die Holder
Largest Thread Size M12 Smallest Thread Size M3

Please check the type/dimensions/specifications of the part 668-0775 in the Metric Die Set series.