1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HSS Die Tap Set

METRIC TAP SET

HSS Die Tap Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 7,761.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight flute taps with die-cast tap wrench.

 
Part Number
375-9323 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,761.79

฿ 5,174.79

METRIC TAP SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Kit Type Die Tap Maximum Tap Size M12 Minimum Tap Size M3
Material HSS Set Contents Taps: M3; M4; M5; M6; M8; M10; M12; Die-Cast Tap Wrench Number of Pieces 8

Please check the type/dimensions/specifications of the part 375-9323 in the HSS Die Tap Set series.