(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality High Speed Steel tapsLeft Hand threadMetric coarse series threadStraight fluteSet of 3 (taper second and plug tap)Supplied in a polypropylene storage case
Part Number |
---|
668-1071 |
668-1074 |
668-1078 |
668-1087 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Size | Pitch | Shank Diameter | Overall Length |
---|---|---|---|---|---|---|---|---|---|
฿ 1,887.17 ฿ 1,258.18 | STRAIGHT FLUTE | 1 Piece(s) | 8 Day(s) | M4 | 0.7mm | 4 mm | 53 mm | ||
฿ 1,464.92 ฿ 1,034.09 | STRAIGHT FLUTE | 1 Piece(s) | 8 Day(s) | M5 | 0.8mm | 5 mm | 58 mm | ||
฿ 1,029.27 ฿ 726.56 | STRAIGHT FLUTE | 1 Piece(s) | 8 Day(s) | M6 | 1mm | 6.3 mm | 66 mm | ||
฿ 1,261.07 ฿ 890.19 | STRAIGHT FLUTE | 1 Piece(s) | 8 Day(s) | M8 | 1.25mm | 6.3 mm | 72 mm |
Loading...
Type | Straight Flute | Thread Standard | Metric | Material | HSS |
---|---|---|---|---|---|
Shank Type | Plain | Thread Direction | Left Hand |
How can we improve?
How can we improve?