(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Precision HSS taps with straight flutes.Suitable for machine or hand tappingBlue steam tempered finish reduces friction and produces a fine finish on the threads
Part Number |
---|
152-283 |
152-299 |
152-306 |
152-316 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Size | Type | Pitch |
---|---|---|---|---|---|---|---|---|
฿ 720.16 ฿ 508.36 | HSS STRAIGHT FLUTE TAPS | 1 Piece(s) | 8 Day(s) | M12 | Straight Flute, Taper | 1.75mm | ||
฿ 100.95 ฿ 71.26 | HSS STRAIGHT FLUTE TAPS | 1 Piece(s) | 8 Day(s) | M4 | Straight Flute, Plug | 0.7mm | ||
฿ 594.81 ฿ 419.88 | HSS STRAIGHT FLUTE TAPS | 1 Piece(s) | 8 Day(s) | M4 | Straight Flute, Second | 0.7mm | ||
฿ 275.81 ฿ 194.69 | HSS STRAIGHT FLUTE TAPS | 1 Piece(s) | 8 Day(s) | M4 | Straight Flute, Taper | 0.7mm |
Loading...
Thread Standard | Metric Coarse | Material | HSS | Shank Type | Plain |
---|
How can we improve?
How can we improve?