1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

6 Piece Combined Drill and Tap Set

6 PIECE COMBINED DRILL AND SET

6 Piece Combined Drill and Tap Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,133.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6 piece combined dril and tap set
Featuring sizes M3, M4, M5, M6, M8, M10
Supplied in a plastic case

 
Part Number
669-9407 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,133.65

฿ 2,755.90

6 PIECE COMBINED DRILL AND SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Minimum Drill Size 2.5mm Maximum Drill Size 8.5mm Maximum Tap Size M10
Minimum Tap Size M3 Number of Pieces 6

Please check the type/dimensions/specifications of the part 669-9407 in the 6 Piece Combined Drill and Tap Set series.