1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Jobber Drill Set

Jobber Drill Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,616.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HSCo (5%) Jobber Drills
Use on alloy steel, hardened steel, stainless steel, cast iron and titanium
135° split point
Increments of 0.5mm

 
Part Number
216-678SALE
216-690SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Pieces Maximum Size

฿ 4,616.42

฿ 3,258.73

WORKSHOP RANGE JOBBERS DRILLS 1 Piece(s) Same day 1910mm

฿ 10,645.30

฿ 6,723.57

WORKSHOP RANGE JOBBERS DRILLS 1 Piece(s) 7 Day(s) 2513mm

Loading...

  1. 1

Basic Information

Material HSS-E Cobalt Set Contents HSS Drill Bits Minimum Size 1mm
Set Type Jobber Drill Set