1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

HSS Jobber Drill Bits【1-10 Pieces Per Package】

HSS Jobber Drill Bits
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 105.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metric high speed twist drills for metal, wood and plastic drilling.
Perfect for general purpose workshop and maintenance drilling work
High Speed Steel (HSS) construction, ideal for use with power tools
Black finish for corrosion and wear protection

 
Part Number
212-941SALE
212-957SALE
212-979SALE
212-991SALE
213-089SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Type Shank Type Shank Size Point Angle Cutting Length Set Contents Number of Pieces Minimum Size Set Type Maximum Size

฿ 7,110.97

฿ 4,740.88

CASED DRILL SETS 1 Piece(s) 8 Day(s) -------HSS Drill Bits251mmDrill Set13mm

฿ 579.25

฿ 408.89

METRIC HSS TWIST DRILL BITS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 3.3mm70.5 mmJobberPlain3.3mm118°36mm-----

฿ 105.20

฿ 74.26

METRIC HSS TWIST DRILL BITS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 2mm47.5 mmJobberPlain2mm118°24mm-----

฿ 371.52

฿ 262.26

METRIC HSS TWIST DRILL BITS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1mm32.5 mmJobberPlain1mm118°12mm-----

฿ 553.97

฿ 391.05

METRIC HSS TWIST DRILL BITS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 2.5mm56 mmJobberPlain2.5mm118°30mm-----

Loading...

  1. 1

Basic Information

Material HSS