1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Jobber Drill Bit【10 Pieces Per Package】

HSS Jobber Drill Bit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 239.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High speed titanium nitride coated jobber drill bits, suitable for a multitude of jobs and materials feature a longer shaft compared to other standard drill bits and can be used in both hand and machine drills. Suitable for drilling metal, wood and plastic along with a range of other materials, jobber drill bits feature right hand cutting tip with 118° cutting angle.
• Titanium Nitride Coated (TiN)
• Longer shaft length
• Right angle cutting tip
• 118° cutting angle
• Available in sizes from 0.25 – 20mm
• Suitable for metals, woods, plastics

 
Part Number
213-203SALE
213-281SALE
213-304SALE
213-411SALE
213-613SALE
213-635SALE
213-691SALE
213-821SALE
213-871SALE
213-887SALE
213-916SALE
213-922SALE
213-966SALE
214-004SALE
214-048SALE
214-076SALE
214-177SALE
214-199SALE
214-240SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Shank Size Cutting Length

฿ 1,685.32

฿ 1,123.60

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 5mm86 mm5mm52mm

฿ 1,573.36

฿ 1,110.63

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 5.5mm93 mm5.5mm57mm

฿ 608.16

฿ 429.30

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 3.5mm70 mm3.5mm39mm

฿ 858.75

฿ 606.19

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

Same day 3mm61 mm3mm33mm

฿ 2,190.61

฿ 1,460.48

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 6.5mm101 mm6.5mm63mm

฿ 1,858.81

฿ 1,239.27

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 6mm93 mm6mm57mm

฿ 3,279.48

฿ 2,186.43

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 8.5mm117 mm8.5mm75mm

฿ 1,124.83

฿ 794.02

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 4mm75 mm4mm43mm

฿ 239.61

฿ 169.14

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1.5mm40 mm1.5mm18mm

฿ 387.45

฿ 273.50

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 1mm34 mm1mm12mm

฿ 420.95

฿ 297.15

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 2mm49 mm2mm24mm

฿ 491.99

฿ 347.30

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

3 Day(s) 2.5mm57 mm2.5mm30mm

฿ 530.68

฿ 374.61

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 2.1mm49 mm2.1mm24mm

฿ 1,045.67

฿ 738.14

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 8mm117 mm8mm75mm

฿ 1,395.00

฿ 984.73

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 9mm125 mm9mm81mm

฿ 5,153.59

฿ 3,435.90

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 9.5mm125 mm9.5mm81mm

฿ 1,132.29

฿ 799.28

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 4.5mm80 mm4.5mm47mm

฿ 2,957.71

฿ 1,971.91

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 7.5mm109 mm7.5mm69mm

฿ 1,043.81

฿ 736.83

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s) 7mm109 mm7mm69mm

Loading...

  1. 1

Basic Information

Material HSS Type Jobber Shank Type Plain
Point Angle 118°