1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Twist Drill Set

WORKSHOP DRILL SET STEEL CASE

Twist Drill Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,970.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ground Flute High Speed jobber drills
Ideal for general workshop or maintenance use where high precision and productivity are not required

 
Part Number
668-1009 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,970.98

฿ 1,980.75

WORKSHOP DRILL SET STEEL CASE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Material HSS-G Set Contents HSS Drill Bits Number of Pieces 29
Minimum Size 1/16in Set Type Twist Drill Set Maximum Size 1/2in

Please check the type/dimensions/specifications of the part 668-1009 in the Twist Drill Set series.