1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

25 Pieces Fully Ground Drill Set

HSS TIN COATED DRILL BIT SET

25 Pieces Fully Ground Drill Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,094.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standards
DIN 338; BS 328-ISO 235/1

 
Part Number
213-512 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,094.52

฿ 2,729.82

HSS TIN COATED DRILL BIT SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material HSS-G Set Contents HSS Drill Bits Number of Pieces 25
Minimum Size 1mm Set Type Fully Ground Drill Set Maximum Size 13mm

Please check the type/dimensions/specifications of the part 213-512 in the 25 Pieces Fully Ground Drill Set series.