1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

30 Piece HSS Mini Drill Bit Set

MINI DRILL BIT SET

30 Piece HSS Mini Drill Bit Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,412.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

30 Piece HSS Mini Drill Bit Set to fit all makes of rotary tools.
High Speed Steel
Sizes: 0.5, 0.6, 0.8, 1.0, 1.2, 1.5, 1.8, 2.0, 2.35 and 3.0mm diameter
For precision drilling in smaller workpieces, including wood, plastics, perspex, circuit board and soft metals

 
Part Number
612-9567 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,412.77

฿ 997.27

MINI DRILL BIT SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material HSS Set Contents Mini Drill Bits: 0.5; 0.6; 0.8; 1; 1.2; 1.5; 1.8; 2; 2.35; 3 mm Number of Pieces 30
Minimum Size 0.5mm Maximum Size 3mm

Please check the type/dimensions/specifications of the part 612-9567 in the 30 Piece HSS Mini Drill Bit Set series.