1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Centre Drill Set

RS CENTRE DRILL SET

Centre Drill Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,029.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

5 piece centre drill sets,Comprising BS1, BS2, BS3, BS4, BS5
High speed steel, right-hand cutting centre drills
Combined drills and countersinks
Double ended
60° Countersink angle
Manufactured to BS328

 
Part Number
408-7966 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,029.65

฿ 726.83

RS CENTRE DRILL SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material HSS Set Contents Center Drill Bits Number of Pieces 5
Minimum Size BS1 Set Type Double Ended Centre Drill Set Maximum Size BS5

Please check the type/dimensions/specifications of the part 408-7966 in the Centre Drill Set series.