1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cased Drill Sets

CASED DRILL SETS

Cased Drill Sets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 995.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight shank, right-hand cutting jobber drills to BS 328/DIN ISO235 standard
Supplied in cased sets with numbered drill slots

 
Part Number
522-6960 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 995.95

฿ 703.04

CASED DRILL SETS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Material HSS Set Contents HSS Drill Bits Number of Pieces 13
Minimum Size 1.5mm Set Type Jobber Drill Set Maximum Size 6.5mm

Please check the type/dimensions/specifications of the part 522-6960 in the Cased Drill Sets series.