1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSCo Jobber Drill Bit【10 Pieces Per Package】

HSCo Jobber Drill Bit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,321.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HSS Colbalt (5%) Jobber Drills
For use on alloy steel, hardened steel, stainless steel, cast iron & titanium

 
Part Number
216-498SALE
216-612SALE
216-656SALE
216-662SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Shank Size Cutting Length

฿ 1,533.09

฿ 1,082.21

METRIC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 3mm61 mm3mm33mm

฿ 1,321.15

฿ 932.60

METRIC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 3.5mm70 mm3.5mm39mm

฿ 1,545.00

฿ 1,090.62

METRIC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 2.5mm57 mm2.5mm30mm

฿ 1,644.09

฿ 1,160.56

METRIC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 2mm49 mm2mm24mm

Loading...

  1. 1

Basic Information

Material HSCo Type Jobber Shank Type Plain
Point Angle 135°