1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS 10mm Jobber Drill Bit 133mm Plain Shank【10 Pieces Per Package】

HSS TIN COATED

HSS 10mm Jobber Drill Bit 133mm Plain Shank
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,563.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro HSS Jobber Drill Bit
High speed titanium nitride coated jobber drill bits, suitable for a multitude of jobs and materials feature a longer shaft compared to other standard drill bits and can be used in both hand and machine drills. Suitable for drilling metal, wood and plastic along with a range of other materials, jobber drill bits feature right hand cutting tip with 118° cutting angle.

Features & Benefits
• Titanium Nitride Coated (TiN)
• Longer shaft length
• Right angle cutting tip
• 118° cutting angle
• Available in sizes from 0.25 – 20mm
• Suitable for metals, woods, plastics

 
Part Number
213-499 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 5,563.11

฿ 3,708.93

HSS TIN COATED 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 10mm Overall Length L(mm) 133 mm Material HSS
Type Jobber Shank Type Plain Shank Size 10mm
Point Angle 118° Cutting Length 87mm

Please check the type/dimensions/specifications of the part 213-499 in the HSS 10mm Jobber Drill Bit 133mm Plain Shank series.