1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Lathe Square Tool Bit

MOLYBDENUM LATHE TOOL STEEL

HSS Lathe Square Tool Bit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 322.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lathe tools manufactured from high-speed steel 5% molybdenum
Ideal for production of a standard general purpose tooling with excellent cutting properties for general workshop use
Available in various shape and length
Square tool steel has a pre-ground rake angle

 
Part Number
522-7733 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 322.19

฿ 227.43

MOLYBDENUM LATHE TOOL STEEL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 2.5 in Material HSS Type Square Tool Bit
Diameter 1/4 x 1/4in Grade M2 Rake Angle 15°

Please check the type/dimensions/specifications of the part 522-7733 in the HSS Lathe Square Tool Bit series.