(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Clips, Nylon Coated Steel【25 Pieces Per Package】

Spring Clips, Nylon Coated Steel

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,597.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
289-540 SALE
289-556 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Clip Diameter Overall Width Depth

฿ 2,597.12

฿ 1,731.50

SPRING CLIPS COATED STEEL 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10 6.35mm 13.49mm 15.08mm

฿ 2,676.92

฿ 1,784.70

SPRING CLIPS COATED STEEL 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10 9.53mm 15.88mm 19.84mm

Basic Specifications

  • Material
    Steel
  • Height
    6.35mm
  • Fixing Hole Diameter
    8BA
  • Coating Colour
    White
  • Coating Material
    Nylon

Product Description

White or black plastic coated spring clips (tool clips) available in a range of sizes.
Nylon coated steel gives excellent scratch protection
Temperature range: 0°C to 60°C
Ideal for use as tool retaining clips etc
Clips are supplied with fixing screws

Part Number
289-540 SALE
289-556 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Clip Diameter Overall Width Depth

฿ 2,597.12

฿ 1,731.50

SPRING CLIPS COATED STEEL 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10 6.35mm 13.49mm 15.08mm

฿ 2,676.92

฿ 1,784.70

SPRING CLIPS COATED STEEL 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10 9.53mm 15.88mm 19.84mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1