(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hazardous Substance Cabinet

Hazardous Substance Cabinet

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 183-9095

  • Material
    Steel
  • Colour
    Yellow
  • Width
    600mm
  • Height
    900mm
  • Depth
    500mm
  • Lockable
    Yes
  • Number of Shelves
    1
  • Number of Doors
    2
Part Number
183-9095 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 34,506.96

฿ 23,005.79

HAZARDOUS SUBSTANCE CABINET 1 Piece(s) 3 Day(s)

Basic Specifications

  • Material
    Steel
  • Colour
    Yellow
  • Width
    600mm
  • Height
    900mm
  • Depth
    500mm
  • Lockable
    Yes
  • Number of Shelves
    1
  • Number of Doors
    2

Product Description

Hazardous storage cabinet ideal for storage of flammable liquids, pesticides and other hazardous substances.
Fully welded seams
Reinforced design prevents distortion
Non removable spillage sump contains spills
Fully welded adjustable shelf
Two point locking door with two keys
Supplied with warning label displayed on door
Meets the Highly Flammable Liquid & Liquefied Petroleum Gases Regulation sect 5(1D)

Specifications of 183-9095

  • Material
    Steel
  • Colour
    Yellow
  • Width
    600mm
  • Height
    900mm
  • Depth
    500mm
  • Lockable
    Yes
  • Number of Shelves
    1
  • Number of Doors
    2
Part Number
183-9095 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 34,506.96

฿ 23,005.79

HAZARDOUS SUBSTANCE CABINET 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1