(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Bench Matting Kit

ESD Bench Matting Kit

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 787-2111

  • Material
    Natural and Synthetic Rubber Blend
  • Length
    2.4m
  • Colour
    Blue
  • Width
    1.2m
  • Complies with EN 61340-5-1
    Yes
  • Thickness
    3mm
  • Use Type
    Bench
  • Resistance
    1x10⁶≤ R ≤1x10⁸Ω
  • Number of Material Layers
    3
  • Suitable For
    Chemical Resistance, Continuous Monitoring, Soldering
  • Surface Texture Type
    Smooth
Part Number
787-2111 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 21,273.65

฿ 14,183.14

ESD BENCH MATTING KIT 1 Piece(s) 8 Day(s) 10

Basic Specifications

  • Material
    Natural and Synthetic Rubber Blend
  • Length
    2.4m
  • Colour
    Blue
  • Width
    1.2m
  • Complies with EN 61340-5-1
    Yes
  • Thickness
    3mm
  • Use Type
    Bench
  • Resistance
    1x10⁶≤ R ≤1x10⁸Ω
  • Number of Material Layers
    3
  • Suitable For
    Chemical Resistance, Continuous Monitoring, Soldering
  • Surface Texture Type
    Smooth

Product Description

This anti-static mat workstation kit offers excellent value for money and includes everything required to get started. Contents include an anti-static 3-layer sized 1.2 x 2.4 m; anti-static 3-layer mat; adjustable wrist band; common point ground lead; and two coiled cords – stud to stud and stud to banana.
The mat’s 3-layer construction houses a conductive layer between two static-dissipative layers, which conforms to ESD S20.20 and EN 61340-5-1 ESD.

Specifications of 787-2111

  • Material
    Natural and Synthetic Rubber Blend
  • Length
    2.4m
  • Colour
    Blue
  • Width
    1.2m
  • Complies with EN 61340-5-1
    Yes
  • Thickness
    3mm
  • Use Type
    Bench
  • Resistance
    1x10⁶≤ R ≤1x10⁸Ω
  • Number of Material Layers
    3
  • Suitable For
    Chemical Resistance, Continuous Monitoring, Soldering
  • Surface Texture Type
    Smooth
Part Number
787-2111 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 21,273.65

฿ 14,183.14

ESD BENCH MATTING KIT 1 Piece(s) 8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1