(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soldering Station

Soldering Station

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 799-8941

  • Model Number
    AT90DH
  • Maximum Operating Temperature
    +500°C
  • Minimum Operating Temperature
    +100°C
  • Plug Type
    Type F - Schuko plug, Type G - British 3-pin
  • Display Type
    LCD
  • ESD Safe
    Yes
  • Primary Application Category
    Soldering
  • Number of Outputs
    1
  • Input Voltage
    220V
  • Output Power
    90W
Part Number
799-8941 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 16,191.03

฿ 10,794.56

RS SOLDERING STATION AT90DH 1 Piece(s) 3 Day(s) 10

Basic Specifications

  • Model Number
    AT90DH
  • Maximum Operating Temperature
    +500°C
  • Minimum Operating Temperature
    +100°C
  • Plug Type
    Type F - Schuko plug, Type G - British 3-pin
  • Display Type
    LCD
  • ESD Safe
    Yes
  • Primary Application Category
    Soldering
  • Number of Outputs
    1
  • Input Voltage
    220V
  • Output Power
    90W

Product Description

This RS PRO soldering station is smart, compact and easy to use. This soldering station is cost-effective and versatile, making it ideal for electronic design, appliance repair and prototyping applications.

What’s included?
1 x power unit
1 x soldering iron
1 x soldering iron stand
The power unit features a backlit LCD screen, allowing you to clearly see the temperature information. You can choose manual temperature selection, or there are three hotkeys with present temperatures for quick and easy temperature selection.

This unit also has an automatic sleep mode function which helps prevent unnecessary wear and tear on the heater and iron tip. This also ensures a significant reduction in energy consumption when in standby mode.

Specifications of 799-8941

  • Model Number
    AT90DH
  • Maximum Operating Temperature
    +500°C
  • Minimum Operating Temperature
    +100°C
  • Plug Type
    Type F - Schuko plug, Type G - British 3-pin
  • Display Type
    LCD
  • ESD Safe
    Yes
  • Primary Application Category
    Soldering
  • Number of Outputs
    1
  • Input Voltage
    220V
  • Output Power
    90W
Part Number
799-8941 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 16,191.03

฿ 10,794.56

RS SOLDERING STATION AT90DH 1 Piece(s) 3 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1