1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Plastic Swivel Dolly

BLUE PLASTIC SWIVEL DOLLY

Blue Plastic Swivel Dolly
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,246.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight
Injection moulded plastic construction
Handle for transportation
Ideal for transporting 600x400mm plastic containers
Fitted with 4 swivel castors

 
Part Number
669-3702 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,246.55

฿ 1,497.77

BLUE PLASTIC SWIVEL DOLLY 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Main Body Material Plastic Length 600mm Width 400mm
Height 110mm Load Capacity 100kg Wheel Diameter 80mm

Please check the type/dimensions/specifications of the part 669-3702 in the Blue Plastic Swivel Dolly series.