1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Safewash 2000 Super Cleaning Fluid

SAFEWASH

Safewash 2000 Super Cleaning Fluid
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 3,585.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A superior flux removal zero ozone depletion aqueous cleaner, for use in ultrasonic batch and in line bulk cleaning of PCBs, screen printers and in general degreasing.
Improved flux removal (including no clean and burnt on flux residues)
Easier and more rapid rinsing
Increased compatibility with sensitive metals
Extremely low odour
Biodegradable solvents in an aqueous medium
Do not use Safewash on open polystyrene components (capacitors) and ensure adequate rinsing with open components (stack capacitors, fuses, relays, etc.). Known sensitive materials should be tested, as should gaskets/seals
Non Flammable

 
Part Number
217-3841 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,585.72

฿ 2,390.60

SAFEWASH 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Application Flux Removal, PCBs, Printers Package Size 5 L Product Category Aqueous

Please check the type/dimensions/specifications of the part 217-3841 in the Safewash 2000 Super Cleaning Fluid series.