(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Weight Chemical Pad【100 Pieces Per Package】

Standard Weight Chemical Pad

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 771-6386

  • Type
    Pad
  • Quantity Per Package
    100
  • Application
    Chemical
  • Absorbent Capacity
    90 L
Part Number
771-6386 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 4,026.67

฿ 2,684.58

STANDARD WEIGHT CHEMICAL PAD 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Basic Specifications

  • Type
    Pad
  • Quantity Per Package
    100
  • Application
    Chemical
  • Absorbent Capacity
    90 L

Product Description

Absorb most hazardous chemicals
Perforated, suitable for minor spills
Scuff resistant coverstock
Absorbency 0.9 litres per sheet
Size 48 x 38 cm

Specifications of 771-6386

  • Type
    Pad
  • Quantity Per Package
    100
  • Application
    Chemical
  • Absorbent Capacity
    90 L
Part Number
771-6386 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS

฿ 4,026.67

฿ 2,684.58

STANDARD WEIGHT CHEMICAL PAD 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1