Cable Ties, Extra Flexible Stainless Steel

Caution
Product Description
Ladder type marine grade 316 stainless steel cable ties, available with or without a black polyester-epoxy coating. The construction of these metal cable ties gives them greater flexibility in comparison to a standard stainless steel cable tie.
Non-releasable ladder type
Excellent resistance to corrosion, radiation and abrasion – suitable for both indoors and outdoors
Specially designed for industrial applications in aggressive environments
Flame retardant
Highly robust and durable with excellent chemical resistance
Flexible
Smooth internal surface that does not damage bundles
Self-locking design for quick and secure installation
Available with or without a black polyester-epoxy coating