Rubber Abrasive Blocks

Brand :
RS Pro

Caution

    Product Description

    RS Pro abrasive blocks are non-marking flexible rubber blocks filled evenly with abrasive particles. Available in course, medium fine and extra fine. The blocks can be used wet or dry, they can also be cut to suit cleaning of difficult shapes. Suitable for stainless steel, brass aluminium, plastics and ceramics.
    Rubber abrasive cleaning/polishing block
    Non-marking flexible rubber blocks with abrasives particles uniformly disturbed throughout
    Can be used wet or dry
    Can be cut to suit cleaning of difficult shapes
    Dimensions: 80 mm x 50 mm x 20 mm
    Available in four different grades
    Flexible
    Comfortable to hold

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Rubber Abrasive Blocks | RS Pro | MISUMI Thailand