1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rope Kits for All Rope Pull Switches

Rope Kits for All Rope Pull Switches
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,541.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supplied with all fittings and fixtures required to install any rope pull switch, including hazardous area versions
Stainless steel grade 316 and the cable is multi-strand galvanised steel covered with PVC
Two thimbles, collar clamps and "D" shackles are provided for securing each end of the grab wire to the safety switch
Stainless steel tensioner provided for switches that do not have this feature built in
Sufficient M6 eyebolts with locking nuts are provided to support the wire at approximately 2 to 3m intervals
First and last supports should be placed no more than 300mm from the end of the switch to ensure that the pull on the switch is linear
Vital for correct operation to ensure that the wire is free running when pulled
Rope may be cut to any suitable required length

 
Part Number
239-6757SALE
239-6791SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize

฿ 5,541.91

฿ 3,694.79

ROPE KITS 1 Piece(s) 8 Day(s) 105m

฿ 8,989.11

฿ 5,993.04

ROPE KITS 1 Piece(s) 8 Day(s) 1030m

Loading...

  1. 1

Basic Information

For Use With All Rope Pull Switches Accessory Type Rope Pull Kit Grab Wire Clamp Type Collar