(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BA9s Indicator Light【10 Pieces Per Package】

BA9s Indicator Light

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 588.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
105-089 SALE
105-102 SALE
360-7727 SALE
577-471 SALE
577-487 SALE
655-9069 SALE
655-9463 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Voltage Rating Length Life Hours Current Rating Lamp Size Diameter Luminosity

฿ 848.15

฿ 598.71

T 3 10MM BA9S TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 12 V 29 mm 3000h 183 mA T3 1/4 10.5mm 11 lm

฿ 601.48

฿ 424.58

INCANDESCENT LAMPS BA9S 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 24 V 29 mm 10000h 83 mA T3 1/4 10.5mm 6.3 lm

฿ 588.68

฿ 415.55

TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 48 V 24 mm 5000h 42 mA T9 9mm 6.3 lm

฿ 761.67

฿ 537.66

TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 24 V 24 mm 10000h 83 mA T9 9mm 6.3 lm

฿ 629.23

฿ 444.17

TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 30 V 24 mm 5000h 66 mA T9 9mm 6.3 lm

฿ 704.43

฿ 497.26

T 3 10MM BA9S TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 6.5 V 29 mm 3000h 150 mA T3 1/4 10.5mm 6 lm

฿ 594.52

฿ 419.67

T 3 10MM BA9S TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 6 V 29 mm 15000h 200 mA T3 1/4 10.5mm 3.8 lm

Basic Specifications

  • Lamp Base
    BA9s
  • Lens Colour
    Clear

Product Description

Lamps from RS Pro

Part Number
105-089 SALE
105-102 SALE
360-7727 SALE
577-471 SALE
577-487 SALE
655-9069 SALE
655-9463 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Voltage Rating Length Life Hours Current Rating Lamp Size Diameter Luminosity

฿ 848.15

฿ 598.71

T 3 10MM BA9S TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 12 V 29 mm 3000h 183 mA T3 1/4 10.5mm 11 lm

฿ 601.48

฿ 424.58

INCANDESCENT LAMPS BA9S 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 24 V 29 mm 10000h 83 mA T3 1/4 10.5mm 6.3 lm

฿ 588.68

฿ 415.55

TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 48 V 24 mm 5000h 42 mA T9 9mm 6.3 lm

฿ 761.67

฿ 537.66

TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 24 V 24 mm 10000h 83 mA T9 9mm 6.3 lm

฿ 629.23

฿ 444.17

TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 30 V 24 mm 5000h 66 mA T9 9mm 6.3 lm

฿ 704.43

฿ 497.26

T 3 10MM BA9S TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 6.5 V 29 mm 3000h 150 mA T3 1/4 10.5mm 6 lm

฿ 594.52

฿ 419.67

T 3 10MM BA9S TUBULAR MCC 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10 6 V 29 mm 15000h 200 mA T3 1/4 10.5mm 3.8 lm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1