LED Lamps, LED Indicator Lamps, BA9s MBC, ac/dc

Brand :
RS Pro

Caution

    Product Description

    Brought to you under the trusted RS Brand, these BA9s indicator lamps have a single chip LED with a built in reflector, optimising brightness and intensity while maintaining low energy consumption. The lamps are fitted with a convenient bayonet connector for quick and easy installation.
    • Single chip LED with reflector
    • Life expectancy of 100000h
    • 12, 24, 28, 48, 60V ac/dc and 130, 230V ac types available in range
    • 12, 24, 28V Centre base contact is anode for dc use and have an integral reverse polarity protection diode
    • 48, 60V types polarity connections can be to either contact for dc use

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    205-583 | LED Lamps, LED Indicator Lamps, BA9s MBC, ac/dc | RS Pro | MISUMI Thailand