1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interlocking Stencils (377-2764)

INTERLOCKING STENCILS

Interlocking Stencils (377-2764)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The 1in., 2in. and 3in. sets are manufactured from brass
The 4in. sets are manufactured from zinc
Interlock to enable signs to be made quickly
Easy to assemble, use, clean and dismantle
A-Z, 0-9 and alpha/numeric sets available
Alpha/numeric sets contain 105 pieces

Part Number
377-2764
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Character Height

฿ 2,720.23

INTERLOCKING STENCILS 1 Piece(s) 8 Day(s) Zinc4in

Loading...

  1. 1

Basic Information

Number of Pieces 30 Type Letters Only