1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T90 Threadlocker

RS PRO T90 THREADLOCKER

T90 Threadlocker
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 921.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Our RS Pro T90 is a medium strength thread locking adhesive is an excellent product for when you need a sealant to penetrate the smallest pores. The adhesive fluoresces under UV lamps enabling you to inspect easier.
Prevent loosening of metal threaded fasteners
Secures close fitting cylinder parts
Can apply heat to help speed up curing

 
Part Number
908-2751 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 921.79

฿ 650.69

RS PRO T90 THREADLOCKER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type -50°C Supported Package Size Threadlocking Supported Package Type T90
Minimum Operating Temperature 1.08 Application 1-Acetyl-2-Phenylhydrazine, Acrylic Acid, Cumene Hydroperoxide, Hydroxyalkyl Methacrylate, N, N-Dimethyl-P-Toluidine, Polyglycol Dimethacrylate Trade Name -50 to +150 °C
Specific Gravity 1.25mPa/s Chemical Composition Medium Viscosity Operating Temperature Range Medium
Viscosity Measurement Green Viscosity Description Liquid Threadlocking Strength Bottle
Colour +150°C Product Form Yes Package Type 50 ml

Please check the type/dimensions/specifications of the part 908-2751 in the T90 Threadlocker series.